MultiQuip DCA25SSIU2

MultiQuip DCA25SSIU2

Price
7,942 USD
Year
2006
Working hours
7088 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMultiQuip DCA25SSIU2
CategoryStationary Generator Sets
Serial Number7108302
Catalog NumberCU2339638
Manufacturing Year2006
Hours7088 h
CountryMongolia
LocationUlaanbaatar
Pricing
Price Excluding Tax$7,942
Tax-
Price Including Tax-
Details
Output25 kVA
Frequency50 Hz
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • generator
general appearance
  • Good
  • Fair
  • Good
  • Yes
  • Yes
  • No
gauges, operator station, console
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • 25
generator
  • 18
  • SENS stored energy systems longmont, co
  • LC12-500-2
  • 3
  • 220, 380
  • 4
Power Rating
Standby
50Hz
25kVA / 18kW / 380Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER ASIA EQUIPMENT LLCSee InventorySelect contact
Renchin Barjav
Mongolia
Telephone:+976 9990 4063
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone