Caterpillar C9

Caterpillar C9

Price
57,500 USD
Year
2008
Working hours
1400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C9
CategoryStationary Generator Sets
Serial NumberS9L02072
Unit NumberUE00896
Catalog NumberCU2122554
Manufacturing Year2008
Hours1400 h
CountryUnited States
LocationEugene, OR
Pricing
Price Excluding Tax$57,500
Tax-
Price Including Tax-
Details
Output375 kVA
Frequency60 Hz
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationCATERILLAR C9 GENERATOR SET
PREMIUM EMCP 3.2 CONTROL PANEL
AUTO START/STOP
LOAD TESTED/SERVICED
Power Rating
Standby
60Hz
375kVA / 300kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON POWER SYSTEMSSee InventoryWebsiteSelect contact
Eric Plebuch
Telephone:+1 888 627 2924
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone