Currently 18360 machines for sale
Quick Search

Used Road Construction Equipment for Sale

Road construction is a major industry, and it takes high-caliber equipment to keep its businesses running smoothly. One of the challenges many contractors face when expanding their fleets is finding ways to maintain high standards of job quality while keeping finances under control. That’s where used road construction equipment from your local Cat® dealer comes in. At Cat Used, we display a broad selection of used equipment from dealers around the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Road Construction Equipment
x
827 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT 631K, 360,0002018
Austin, TX
11,150 h Conditionstier 1 compliantemissions level - epa - epa tier 4femissions level - eu - eu stage ivregulatory status - epa / arb / eu / r120 / s. koreacoal bowl

See Details
John Deere & CO. 772GP, 162,2002015
Bismarck, ND
7,393 h Conditionslightingmirrorstransmission guardbeaconair suspension seat

See Details
CAT 627K, 1,167,5002023
Casper, WY
1,253 h

See Details
John Deere 872GP, 339,9002019
Williston, ND
Conditionsair conditionerdrive - all wheelmoldboard size - 16'ripper - multi-shankarrangement, snow

See Details
CAT 12M3 AWD, 260,0002016
Schofield, WI
3,129 h Conditionsengineguard, transmissionarrangement, snow

See Details
CAT 160M2, 155,0002013
Poulsbo, WA
7,306 h Specifications Conditions

See Details
CAT 160 AWD, 853,1662024
Casper, WY
213 hguard, transmissionarrangement, snow

See Details
CAT 120M2 AWD, 173,0002017
Fenton, MO
5,447 h Conditionsguard, transmission

See Details
CAT 140G, 68,0001990
Portage, MI
6,500 h Conditionslightingeropsall wheel drivehigh profile cab/ropspushblock

See Details
CAT 12M3, 155,0002015
Lincoln, NE
6,381 h Conditionsarrangement, snow

See Details
CAT 140M 2, 220,0002014
Cheyenne, WY
2,894 h Specificationsguard, transmission

See Details
CAT 140M3 AWD, 186,0002015
Aurora, CO
9,227 hguard, transmission

See Details
CAT 120 LVR, 199,0002019
500 Cannon Creek Dr., FL
4,134 h

See Details
John Deere 872GP, 292,7002019
Billings, MT
7,189 h

See Details
CAT 160M3 AWD, 375,1002018
Great Falls, MT
5,624 h

See Details
Genie RL4, 4,1002015
Topeka Area, KS
3,776 h

See Details
CAT 140, 281,0002020
Montgomery, AL
3,033 h Conditionsair conditionersteering type - wheel

See Details
John Deere 872GP, 389,9002020
Billings, MT
2,135 h

See Details
CAT 12M3AWD, 189,0002018
Minneapolis, MN
6,463 h Conditions Customer Value Agreementarrangement, snow

See Details
CAT 14M, 204,7502013
CO
12,196 hair conditionermoldboard size - 16'ripper - multi-shankrops - enclosedpushblock

See Details
John Deere 772G, 139,9012018
Novi, MI
6,937 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelmirrors

See Details
CAT 120M AWD, 107,0002011
Madison, WI
8,210 h Conditionsdrawbar

See Details
CAT 140GC, 295,0002020
Greensboro, NC
1,266 h Conditionsair conditionerdrive - tandemmoldboard size - 14'ripper - multi-shanktire size

See Details
CAT 623K, 935,0002022
Stockton, CA
575 h Conditionscushion hitchelv. chainemissions level - epa - epa tier 4fguard, transmissionretarder

See Details
Show more results

Road Construction Equipment