Weiler P385

Weiler P385

Price
76,900 USD
Year
2014
Working hours
1959 h
Videos of Weiler P385
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWeiler P385
CategoryAsphalt pavers
Serial NumberP385-1314
Unit NumberRGU0023
Catalog NumberCU4311361
Manufacturing Year2014
Hours1959 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$76,900
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
PUSH ROLLERPUSH ROLLER
SCREED, ELECTRICAL HEATING SYSTEMSCREED, ELECTRICAL HEATING SYSTEM
SCREED, EXTENDABLESCREED, EXTENDABLE
Additional Information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

HEATED END GATE
140MM TRACK GROUP W/14" POLY
2 ON SCREED)
3.4 TIER III 84 HP ENGINE,
ADDITIONAL OPERATORS SEAT GROUP
CONVEYOR SHUT OFF PADDLE
ELECTRIC EXTENDER HEIGHT AND
FOR BOTH SIDES)
FUNCTION, GRADE AND SLOPE PREP
GROUP, SPRAY DOWN W/ SEPARATE
HAND HELD REMOTE GROUP (QTY 2
LED STROBE LIGHT GROUP
OPERATORS STATIONS W/ ONE SEAT,
PADS ADJUSTABLE, OSCILLATING
POWER HYD. SLOPE
PUSH ROLLERS, PAVER PAUSE
REQUESTED SHIP DATE 04/01/14
SCREED W/ ELECTRIC HEAT,
SCREED,EXTENDABLE
SWITCHES
TANK AND ONE HOSE REEL, DUAL
WALK WAY EXTENSION GROUP
WORK LIGHTS GROUP (2 ON HOPPER,
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • paver / screed / conveyor
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • GoodREAR STEP LIGHT DAMAGE - USEABLE
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • YesFEW SEEPS - USEABLE
  • No
  • OK
  • OK
cooling system
  • Good
  • Good
  • Good
  • FairFEW SEEPS - USEABLE
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Cleats / GrousersGood
IdlersGood
RollersGood
Track Frame - LeftGood
Track Frame - RightGood
Track Tensioning SystemGood
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 1874 HOURS
paver / screed / conveyor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FRONT OF HOPPER - RUBBER IS CHEWED SOME
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone