Currently 18213 machines for sale
Quick Search

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Material Handling
x
840 Search results for "Current filter"
Displaying: 217 - 240 Sort by: 
CAT LIFT TRUCKS 2ET4000-48, 12,9002017
Gomez Palacio
9,463 h

See Details
CAT LIFT TRUCKS GP30N5-INT, 32,9322018
ON
3,129 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT LIFT TRUCKS 2ET4000, 16,9002017
Juárez
6,351 h

See Details
CAT MITSUBISHI FG30N-LP, 20,3002020
Puebla
18,904 h

See Details
Jungheinrich EJE120E20162,094 h Conditions

See Details
CAT LIFT TRUCKS EZS350NA, 6,9002015
Juárez
6,313 h

See Details
CAT MITSUBISHI FG15N5-LE, 16,4002018
Saltillo
9,626 h Conditionstier 2 complianttransmission - single speedlightingforks - pallettire type - solid

See Details
Jungheinrich EKS 314, 18,9002017
Juárez
1,694 h Conditions

See Details
Jungheinrich ETR345, 23,5002017
Nava
4,849 h Conditionsengine type - electricforkscushion tires

See Details
CAT LIFT TRUCKS 2EPC5000, 11,1742015
Concord, ON
10,821 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT LIFT TRUCKS GP30N5-CAB, 34,1882019
Concord, ON
1,647 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT MITSUBISHI FG40N1-GLE, 30,9002017
San Nicolás De Las Garza
19,002 h

See Details
CAT LIFT TRUCKS 2ETC3000, 9,3002016
Juárez
14,506 h

See Details
CAT LIFT TRUCKS GP25N5-INT, 12,7472015
ON
13,849 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
Mitsubishi FG40N201718,929 h Conditionsforksback-up alarm

See Details
CAT MITSUBISHI FG15N5-LE, 15,4002018
Saltillo
11,285 h

See Details
Taylor-Dunn C4322016742 h Conditions

See Details
CAT LIFT TRUCKS 2ET4000, 8,5772015
Concord, ON
10,796 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
Jungheinrich EJE120, 4,8752017
ON
18 hengine type - electric

See Details
CAT MITSUBISHI FG30N-LP, 19,8002020
Puebla
19,439 h

See Details
Jungheinrich ETR345A, 27,7622018
Pointe-claire, QC
2,811 hdrive - 2 wheelback-up alarmengine type - electric

See Details
CAT LIFT TRUCKS DP25NM5, 31,5002021
Monclova
5,449 h

See Details
Jungheinrich EJE120A-NC, 5,2972020
Concord, ON
1 hengine type - electric

See Details
Jungheinrich ETR345, 30,5982019
ON
290 hdrive - 2 wheelback-up alarmengine type - electric

See Details
Show more results

Material Handling