Quick Search

Jungheinrich ETR345

Jungheinrich ETR345

Year
2019
Working hours
290 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
ON
Basic information
BrandJungheinrich ETR345
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial Number82825015
Unit NumberLM016307
Catalog Number10120504
Year2019
Hours290 h
CountryCanada
LocationCanada
Pricing
Price Excluding Tax30,598 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - ElectricEngine Type - Electric
Additional information242" MFH / 107" OALH / 59" FFH Triplex Mast
33" BASELEG OPENING
4,500 lb. 36 Volt Pantograph Single Reach Truck
AMBER STROBE LIGHT
COLD STORAGE CONDITIONING FOR FREEZER
Dual Articulating Poly Load Wheels 5" X 3.62"
FORKS 1.6"X3.9"X42" HOOK PALLET
INTEGRAL SIDESHIFTER
Protection 90 Days / 500 Hours Whichever Comes First
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering