Quick Search

Jungheinrich ETR345

Jungheinrich ETR345

Year
2017
Working hours
4,849 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Nava
+52 8184002000
Show phone number
Basic information
BrandJungheinrich ETR345
CategoryElectric Forklifts
Serial Number82822970
Unit NumberP011329
Catalog Number4878162
Year2017
Hours4,849 h
CountryMexico
LocationNava, Mexico
Pricing
Price Excluding Tax23,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
FORKSFORKS
CUSHION TIRESCUSHION TIRES
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
500
  • Good
  • Good
  • Good
  • GoodLigero deterioro de acuerdo a horas de trabajo y fecha de fabricación.
  • Good
safety items
100
  • Good
gauges, operator station, console
200
  • No
  • No
  • No
  • Good
  • Good
engine
  • Motor eléctrico 36 volts.
steering
100
  • Yes
  • Yes
  • GoodLigero desgaste de acuerdo sus horas.
hydraulics
200
  • GoodLigeramente deterioradas de acuerdo a su horas, no presenta fugas.
  • Good
attachments / work tools
  • Yes42 in.
  • Ligero desgaste en mástil y horquillas de acuerdo a sus horas, no afecta su operación.
tires
  • 65% de vida remanente.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerNo
Tire SizeNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering