Quick Search

CAT LIFT TRUCKS 2ET4000

CAT LIFT TRUCKS 2ET4000

Year
2015
Working hours
10,796 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
Basic information
BrandCAT LIFT TRUCKS 2ET4000
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberFN505235
Unit NumberLM014178
Catalog Number10115180
Year2015
Hours10,796 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax8,555 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - ElectricEngine Type - Electric
Additional information188" MFH / 85.5" OAL/ TRIPLEX MAST
3 SECTION VALVE
AMBER STROBE LIGHT
Capacity: 4000lbs
Forks 47"
HANG ON SIDESHIFTER
NON MARKING TIRES
Protection AS IS WHERE IS / NO SAFETY WHOLESALE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering