Currently 18214 machines for sale
Quick Search

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Transport
x
Brand
Kenworth
x
10 Search results for "Current filter"
Displaying: 1 - 10 Sort by: 
Kenworth T880, 150,0002017
Aurora, CO
114,306 h

See Details
Kenworth DUMP 10 YD, 198,9502023
Salt Lake City, UT
70 h

See Details
Kenworth WT4000 A, 186,9002022
Salt Lake City, UT
1,063 h

See Details
Kenworth WT4000 A, 178,0002022
Cedar City, UT
496 h

See Details
Kenworth WT4000 A, 185,5002023
Salt Lake City, UT
966 h

See Details
Kenworth WT2000 A, 91,4002020
Salina, UT
2,827 h

See Details
Kenworth T880, 247,0002018
Boise, ID
21,787 h Conditionsam fm radiolightingair conditionerepa labelfire extinguisher

See Details
Kenworth WT4000 A, 172,0002023
Salt Lake City, UT
6,457 h

See Details
Kenworth WT4000 A, 186,8002023
Salt Lake City, UT
422 h

See Details
Kenworth WT4000 A, 186,9002023
Salt Lake City, UT
70 h

See Details

Kenworth transport