Quick Search

Kenworth WT4000 A

Kenworth WT4000 A

Year
2022
Working hours
496 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Cedar City, UT
Basic information
BrandKenworth WT4000 A
Wheeler Machinery Co.
Categorywater trucks
Serial Number2NKHLJ9X3PM242955
Unit NumberWT0815
Catalog Number10093901
Year2022
Hours496 h
CountryUnited States
LocationCedar City, United States
Pricing
Price Excluding Tax178,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(1).75" HOSE BIB
(1)1.5" HOSE OUTLET
18000LB FRONT 40000LB REAR AXLES
2 REAR 2 FRONT 1 LEFT SIDE SPRAY
A/C, P/S, AM/FM RADIO
AIR BRAKES
AIR DRIVER SEAT
ALLISON 3500 RDS AUTO TRANS
ALUMINUM 50-GALLON FUEL TANK
ANTI-SIPHON LOADING PIPE
APPROX 4000-GALLON CAPACITY PUMP
HOSE KIT
HOT SHIFT P.T.O. 120%
INDEPENDENT AIR CONTROLS
INTERLOCKING DIFFERENTIALS
LEGAL LIGHTS AND MUD FLAPS
PACCAR PX9 DIESEL W/ 300 HP
PRICED 0108/24 KR
PUSH BLOCK WITH TOOLBOX
SMALL D.E.F. TANK
SUCTION PLUMBING
T370 SPECIFICATIONS:
VALEW STYLE HOSE REEL
VIN:2NKHLJ9X3PM242955
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering