Quick Search

Kenworth WT2000 A

Kenworth WT2000 A

Year
2020
Working hours
2,827 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salina, UT
+1 801 978 1673
Show phone number
Basic information
BrandKenworth WT2000 A
Wheeler Machinery Co.
Categorywater trucks
Serial Number2NKHLM6X0LM380386
Unit NumberWT0582
Catalog Number4860583
Year2020
Hours2,827 h
CountryUnited States
LocationSalina, United States
Pricing
Price Excluding Tax91,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(1) 1 1/2" HOSE OUTLET
(1) 3/4" HOSE BIB
2 FRONT SPRAY, 2 REAR, 1 SIDE
2000 GALLONS CAPACITY
2019 KENWORTH T270
26,000 GVW, AIR BRAKES
3"X4" PUMP, HOT SHIFT PTO 120%
3/16" STEEL TANK
A/C, P/S, AM/FM RADIO
ALLISON 2500 RDS AUTOMATIC
ALUMINUM 50-GALLON FUEL TANK
ANTI-SIPHON LOADING PIPE
FRAME MOUNTED CENTRIFUGAL PUMP
HOSE KIT
LEGAL LIGHTS & MUD FLAPS
NON SUSPENSION BUCKET SEATS
OVER FILL PROTECTION
PRICED 12/16/21 KR LIC PL# V76 9PY EXP 6/20
PUSH BLOCK W/ TOOLBOX
PX7 DIESEL ENGINE W/200 HP
SMALL DEF TANK
SUCTION PLUMBING
VALEW STYLE HOSE REEL
WHITE IN COLOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering