Quick Search

Kenworth DUMP 10 YD

Kenworth DUMP 10 YD

Year
2023
Working hours
70 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1673
Show phone number
Basic information
BrandKenworth DUMP 10 YD
Wheeler Machinery Co.
Categorydump trucks
Serial Number2NK5LJ9X3RM346304
Unit NumberDT0087
Catalog Number10105808
Year2023
Hours70 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax198,950 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information12 YD 15 FT DUMP BED
14,600LBS FR. 40K REAR AXLES
A/C, P/S, AM/FM RADIO
AIR BRAKES/VGT ENGINE BRAKE
AIR DRIVER SEAT & PASSENGER NOT
AIR LATCH GATE STANDARD TAILGATE
ALLISON 3500 RDS AUTO TRANS.
ALUMINUM 50-GALLON FUEL TANK
AND 7-WAY ELECTRIC OUTLET
CENTER DITCH GATE
CHEATER BOARD SLOTS
DOUBLE WALLED DESIGN
FLOOR: H.D. ONE PIECE STEEL
HOT SHIFT PTO
HYDRAULIC HOIST(TELESCOPE STYLE)
HYDRAULIC PUMP
HYDRAULIC RESERVOIRROLS
PACCAR PX9 / L9 CUMMINS W/300HP
PRICED 01/30/24 KR
PRIMER AND PAINTED BLACK
REAR CORNER POST
SAFETY LOCKING AIR CONTROLS
SMALL DEF TANK
SPREADER APRONY. W/7-WAY ELECT
SPRING LOADED TARP SYSTEM
STANDARD PH45 HITCH ASSY. W/ AIR
STEEL FORMED TOP RAIL
T370 CHASSIS
WHITE IN COLOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering