Currently 18342 machines for sale
Quick Search

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Material Handling
x
848 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
Jungheinrich ETR345, 27,0742019
ON
3,170 hlightingfire extinguisherdrive - 2 wheelback-up alarmengine type - electric

See Details
CAT LIFT TRUCKS DP35NM5-D, 28,6002019
Reynosa
8,557 h

See Details
CAT LIFT TRUCKS DP50CNCAB, 67,7502019
Pointe-claire, QC
1,990 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
Jungheinrich EZS 350NA, 7,2002016
Gomez Palacio
1,022 h

See Details
CAT LIFT TRUCKS EC25N2-AC, 21,0002019
Nuevo Laredo
1,214 h

See Details
Mitsubishi 2ET3000, 21,0852019
Concord, ON
2,795 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
Mitsubishi GP40N202010,201 h Conditions

See Details
CAT LIFT TRUCKS GP30N5 HAN, 30,3982017
Pointe-claire, QC
5,280 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT LIFT TRUCKS ETR345, 12,8002014
Mineral De La Reforma
8,918 h

See Details
CAT LIFT TRUCKS EZS350NA, 6,9002015
Juárez
6,667 h

See Details
Jungheinrich EKS 314, 18,5002017
Juárez
4,234 h Conditions

See Details
CAT LIFT TRUCKS 2C6000-LIN, 13,4142018
Stoney Creek, ON
13,524 hlightingfire extinguisherdrive - 2 wheelback-up alarmengine type - propane

See Details
Jungheinrich EJE120, 4,9092018
Kitchener, ON
300 hengine type - electric

See Details
Jungheinrich EJE120, 5,7522021
Ottawa, ON
60 hengine type - electric

See Details
Kalmar DCG160-12T, 241,5912020
ON
7,182 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT MITSUBISHI FG15N5-LE, 20,1002018
Tlalnepantla De Baz
3,364 h

See Details
CAT GP25N52017
Laguna
11,970 h Conditions

See Details
CAT FG25N5-LE, 16,4002017
San Nicolas
14,697 h Conditions

See Details
Jungheinrich EJE120-150, 4,3142018
Kitchener, ON
3,262 hengine type - electric

See Details
Jungheinrich EJE120E20145,171 h Conditions

See Details
CAT LIFT TRUCKS EC30N2-4V, 29,3712018
ON
6,027 hlightingfire extinguisherdrive - 2 wheelback-up alarmtire type - cushion

See Details
CAT LIFT TRUCKS DP70N, 56,4902016
Pointe-claire, QC
9,396 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT LIFT TRUCKS 2ET4000-3V, 13,8052016
Pointe-claire, QC
lightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
Jungheinrich ETR 335D, 26,6002020
Tlalnepantla De Baz
5,764 h

See Details
Show more results

Material Handling