Quick Search

CAT LIFT TRUCKS 2ET4000-3V

CAT LIFT TRUCKS 2ET4000-3V

Year
2016
Working hours
15,000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT LIFT TRUCKS 2ET4000-3V
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberFN517052
Unit NumberLQ190692
Catalog Number10118630
Year2016
Hours15,000 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax13,826 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - ElectricEngine Type - Electric
Additional information3 SECTION VALVE
AMBER STROBE LIGHT
Capacity: 4000lbs
Forks 47"
INTEGRAL SIDESHIFTER
Joystick Controls
Mast Cushioning
PANORAMIC REAR VIEW MIRROR
Protection Sold AS IS / No Safety / Wholesale Ready
Triplex Mast 188" MFH / 85.5" OAL / 60" FFH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering