Quick Search

CAT LIFT TRUCKS 2C6000-LIN

CAT LIFT TRUCKS 2C6000-LIN

Year
2018
Working hours
13,524 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Stoney Creek, ON
Basic information
BrandCAT LIFT TRUCKS 2C6000-LIN
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT83F42836
Unit NumberLM015972
Catalog Number10114936
Year2018
Hours13,524 h
CountryCanada
LocationSTONEY CREEK, Canada
Pricing
Price Excluding Tax13,428 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - PropaneEngine Type - Propane
Tire Type - CushionTire Type - Cushion
Additional information186.0'' MFH / 83.5'' OAL / 35.0" Free Lift / Triplex Mast
3 SECTION VALVE
48" HIGH LOAD BACKREST
AMBER STROBE LIGHT
Capacity: 6000lbs
FORKS 48"
INTEGRAL SIDESHIFTER
NON MARKING SMOOTH STEER AND LUGGED DRIVE TIRES
Protection NO PROTECTION / NO WARRANTY SOLD AS IS
SUSPENSION SEAT
WIDE STANCE DRIVE WHEELS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering