Quick Search

Mitsubishi 2ET3000

Mitsubishi 2ET3000

Year
2019
Working hours
2,795 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandMitsubishi 2ET3000
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberFN606582
Unit NumberLM801196
Catalog Number10093180
Year2019
Hours2,795 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax21,117 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - ElectricEngine Type - Electric
Additional information1.6X3.9X43" HOOK PALLET (STD)
188"MFH/85"OAL/62"FFH TRIPLEX
3 SECTION VALVE
Blue Spotlight
Capacity: 4000lbs
INTEGRAL SIDESHIFTER
Protection 90 Days / 500 Hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering