Currently 18062 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,524 Search results for "Current filter"
Displaying: 1273 - 1296 Sort by: 
CAT 980M, 230,9092016
Adelaide, SA
10,652 h Specifications Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linkair conditionererops

See Details
CAT 972M, 206,2262020
Lisburn
11,825 h

See Details
CAT 966L, 105,0002016
Santiago
9,530 h Specifications Conditionsair conditionerbucketdifferential locksteering type - wheelrig saver

See Details
CAT 966GC, 220,0002021
Lambayeque
1,818 h Conditionsam fm radiolightingproduct linklighting systemair conditioner

See Details
CAT 966H, 94,2942014
Санкт-петербург
15,263 h Specifications Conditions

See Details
CAT 950M, 138,2302016
Poznań
7,921 hair conditionerbucketride controlauto luberadio

See Details
CAT 966H, 70,0002012
Santiago
8,268 h

See Details
CAT 980L, 120,0002018
Antofagasta La Negra

See Details
CAT 988H, 104,0722008
Adelaide, SA
33,657 h Conditions Special Offers Customer Value Agreementair conditionerproduct linkrear view cameraengine enclosureslighting

See Details
CAT 924K2014
Laatzen
10,985 h

See Details
CAT 910-14A2021
Teningen-nimburg
159 h

See Details
CAT 926M, 77,6872020
Frankenthal
8,174 h

See Details
CAT 950GC, 53,0002015
Tainan
5,864 h Specifications

See Details
CAT 950M, 126,5012019
Rotorua
5,737 h Conditionsam fm radiolightingproduct linkair conditionerauto lube

See Details
CAT 930K, 94,3152015
Adelaide, SA
15,505 h Conditions Special Offers Customer Value Agreementair conditionerproduct linkrear view cameraengine enclosureslighting

See Details
SEM MACHINERY SEM658C, 118,3002017
Coatzacoalcos
304 h Conditions Protection

See Details
CAT 992G, 391,1162011
Trading Moissy Cramayel, 77
28,985 h Specifications Conditionslightingproduct linklighting systemair conditionererops

See Details
CAT 972M XE, 235,7412019
Rennes / Brece / Noyal-sur-vilaine, 35
8,867 h Conditionsair conditionerauto lubebucketepa labellighting

See Details
SEM MACHINERY SEM655D, 44,708202120 h Special Offers

See Details
CAT 966M XE, 214,3102019
Aix-en-provence, 13
7,213 h Conditionslightinglighting systemam fm cd radioair conditionerce plate

See Details
CAT 910K, 72,7532018
Auckland
7,112 h Conditionsam fm radiolightingproduct linkeropscoupler, hydraulic

See Details
CAT 966K, 101,797201210,145 h Specifications Conditions

See Details
CAT 966M XE, 225,0262019
Bordeaux / Eysines, 33
8,048 h Specifications Conditionslightingair conditionereropsepa labelce plate

See Details
JCB 426B ZX, 42,6002017
Gomez Palacio
14,986 h Specifications Conditionsair conditionerbucketbeacon

See Details
Show more results

Wheel Loaders