Quick Search

CAT 910-14A

CAT 910-14A

Year
2021
Working hours
159 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Teningen-nimburg
+49 76639311 x29
Show phone number
Basic information
BrandCAT 910-14A
Zeppelin Baumaschinen GmbH
CategoryWheel Loaders
Serial NumberJW200802
Unit NumberJW200802
Catalog Number10089467
Year2021
Hours159 h
CountryGermany
LocationTeningen-Nimburg, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationBUCKET CONDITION: 90 %
Online Owner's Manual
TIRES CONDITION FRONT LEFT: 90 %
TIRES CONDITION FRONT RIGHT: 90 %
TIRES CONDITION REAR LEFT: 90 %
TIRES CONDITION REAR RIGHT: 90 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering