Quick Search

CAT 988H

CAT 988H

Year
2008
Working hours
33,657 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 988H
Cavpower
CategoryWheel Loaders
Serial NumberBXY02322
Unit NumberUTRAD2918
Catalog Number10091169
Year2008
Hours33,657 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax104,472 USD
Tax (10%)10,447 USD
Price Including Tax114,919 USD
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Rear View CameraRear View Camera
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
BeaconBeacon
CE PlateCE Plate
Radio - AM FM RadioRadio - AM FM Radio
BucketBucket
CounterweightCounterweight
FendersFenders
Ride ControlRide Control
Fire ExtinguisherFire Extinguisher
Auto LubeAuto Lube
Steering Type - JoystickSteering Type - Joystick
Auto ShiftAuto Shift
Lift - HighLift - High
Additional informationIn stock - available now.
Good Service History
Mid-life rebuild completed in April 2016 ... 15859 hrs.
Boom/ Bucket pins line bored/ replaced in May 2018 ... approx. 21000hrs
Lift Cylinders resealed, Tilt Cylinder resealed, Steering Cylinders resealed, Implement pump replaced April 2020 ... 26929hrs
Engine has done 14,500 hrs
6.9m3 bucket
35/65/33 tyres

Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
SUPP STEERING
UHF
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1080
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • FairDecals faded
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • FairFaded, some surface rust but pretty good for age and hours
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairLH rear steps slight damage
safety items
710
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1360
  • Yes
  • Yes
  • No
  • No
  • Yes
  • 75%
  • Good
  • Good
  • FairTrim behind seat has some damage - RH armrest console extension seized
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairRH armrest assembly has movement in mounting pins / seat headrest bracket has been extended
  • Fair
  • Good
  • Fair
engine
820
  • YesEngine heat shield cracking
  • No
  • YesSuspected blown head gasket which will be replaced in the price
  • Yes
  • Yes
  • No
  • No
  • YesEngine oil pan gasket weeping oil LHS & Front timing cover
  • No
  • Red
  • 2x bolts missing engine bellyguard
  • Clear
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
610
  • YesHead gasket area
  • No
  • Good
  • Good
  • Good
  • GoodHydraulic drive
  • Good
  • Fair
  • Good
electrical, starting and charging system
430
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1210
  • YesOil weeping from trans output front housing cover - as is
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • FairInput shaft seal area leaking, rear of trans - will be repaired
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
340
  • Fair10mm+ wear top & bottom artic p & b
  • Good
  • Good
  • Fair3-5mm wear rod & barrel p&b, pins moving in frame, both sides
  • FairRock guard rubbing on barrel of steer cylinders, both sides
  • Good
  • FairSteering joystick has wear in mounting point
brake
1000
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
1000
  • YesOil running down from hyd pump to suction pipe area
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
810
  • Yes
  • Good
  • Good
  • FairLinkage stop pads on loader frame worn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
710
  • No
  • Good
  • Good
  • Good
  • Fair3-5mm wear oscillation bearing
  • Good
  • Good
  • Good
  • Good
tires
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNo name30mmYesYesYes
Left RearGood year 35/65-3353mmNoYesYes
Right FrontNo name30mmYesYesYes
Right RearGood year 35/65-3340mmNoYesYes
comments, misc. repairs, general remarks
  • ECCO reverse camera fitted
  • GME TX4500 UHF radio fitted
general condition
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering