Quick Search

CAT 966M XE

CAT 966M XE

Year
2019
Working hours
7,213 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Aix-en-provence, 13
+33 149228299
Show phone number
Basic information
BrandCAT 966M XE
BERGERAT MONNOYEUR S.A.S.
CategoryWheel Loaders
Serial NumberDZL00503
Unit Number22046564
Catalog Number10061983
Year2019
Hours7,213 h
CountryFrance
LocationAIX-EN-PROVENCE, France
Pricing
Price Excluding Tax215,610 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
LIGHTING SYSTEMLIGHTING SYSTEM
AM FM CD RADIOAM FM CD RADIO
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
BUCKETBUCKET
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
bucket
  • godet 3200 mm 4.60m
tires
  • 40%
  • 26.5R25
comments, misc. repairs, general remarks
  • FR-23
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering