Quick Search

CAT 930K

CAT 930K

Year
2015
Working hours
15,505 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 930K
Cavpower
CategoryWheel Loaders
Serial NumberEYE00739
Unit NumberUTRAD2904
Catalog Number10085222
Year2015
Hours15,505 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax94,076 USD
Tax (10%)9,408 USD
Price Including Tax103,483 USD
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
Rear View CameraRear View Camera
Engine EnclosuresEngine Enclosures
LightingLighting
MirrorsMirrors
BeaconBeacon
BucketBucket
CounterweightCounterweight
Ride ControlRide Control
Fire ExtinguisherFire Extinguisher
Auxiliary HydraulicsAuxiliary Hydraulics
Auto ShiftAuto Shift
Additional informationDealer Serviced - In stock now

3RD VALVE
AMFM RADIO
BATTERY ISOLATOR
BLUETOOTH
BUCKET
CANVAS SEAT COVER
COUPLER, QUICK
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
DIFFERENTIAL, STANDARD
EROPS
Online Owner's Manual
REVERSE ALARM
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
STANDARD LIFT
UHF
WINDOW TINT
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1160
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairFaded & some surface rust
  • Fair
  • Fair
  • Good
  • Good
  • FairCab steps frame damaged
safety items
710
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOut of date
  • Good
gauges, operator station, console
1900
  • No
  • Yes
  • Yes
  • 25%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew canvas seat cover to be fitted
  • Good
  • Good
  • Good
engine
910
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • YesFront timing cover and rocker cover weeping but minimal
  • No
  • Clear
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
250
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
transmission
1400
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
810
  • Good
  • Good
  • Good
  • Good
  • Fair5mm wear barrel end p&b - both sides
  • Good
  • Good
  • Good
  • Good
brake
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
300
  • Good
  • Good
  • Good
hydraulics
640
  • No
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Fair2-3mm wear rod end p&b
attachments / work tools
  • No
bucket
450
  • 2.5 m3
  • Yes
  • Good
  • Good
  • Fair10mm wear dogbone to coupler p&b
  • Fair5mm + wear dogbone to tilt link p&b
  • Good
  • Good
  • FairTop frame damaged from coupler stops
  • Fair10mm + wear loader to coupler p&b
  • FairOperates fine but has 10mm + wear in pin bores
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Tyres have some nails / screws stuck in tread but not punctured
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBKT earthmax 20.5R2533mmNoYesNo
Left RearBKT earthmax 20.5R2531mmNoYesNo
Right FrontBKT earthmax 20.5R2528mmNoYesYes
Right RearBKT earthmax 20.5R2535mmNoYesNo
comments, misc. repairs, general remarks
  • UHF fitted
  • As New Bucket fitted
general condition
300
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • GoodMachine Last serviced at 15,497 hrs
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering