Currently 18058 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,526 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
CAT 906, 98,8002022
Mcdonough, GA
660 h Cat Certified Used Conditions Customer Value Agreementemissions leveltier 1 compliantair conditionercoupler - quickproduct link

See Details
CAT 906M, 94,5002020
Topeka Area, KS
1,992 h Cat Certified Used Conditionsheater

See Details
CAT 950GC, 232,0002019
Monroe, NJ
2,513 h Cat Certified Used Conditionsair conditionerbucketride controlsteering type - wheelauto lube

See Details
CAT 950GC, 247,5002021
Piscataway, NJ
1,252 h Cat Certified Used Conditionsair conditionerauxiliary hydraulicscoupler - quickproduct linklighting

See Details
CAT 908M, 127,5002022
Mechanicsville, VA
8 h Cat Certified Used Conditionsair conditionerauxiliary hydraulicsbucketlift - standardsteering type - wheel

See Details
CAT 926M, 175,9002017
Mechanicsville, VA
4,203 h Cat Certified Used Conditionsair conditionerauxiliary hydraulicsbucketsteering type - wheelcoupler

See Details
CAT 938M, 156,5002017
Chesapeake, VA
6,563 h Cat Certified Used Conditionsam fm radioproduct linklighting systemauxiliary hydraulicsultra low sulfur diesel fuel

See Details
CAT 950M, 202,0002018
Mechanicsville, VA
6,847 h Cat Certified Used Conditionsair conditionerbucketlift - standardride controlsteering type - wheel

See Details
CAT 918M, 142,5002018
Indianapolis, IN
849 h Cat Certified Used Conditions Special Offers Customer Value Agreementropsair conditionerlightingmirrorsbucket

See Details
CAT 920 HL, 190,0002021
Indianapolis, IN
144 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingair conditionereropsdiff lock/unloc

See Details
CAT 908-14, 125,5002023
Monroe, NJ
3 h Cat Certified Usedair conditionerauxiliary hydraulics - 3rd valvebucketlift - standardride control

See Details
CAT 924K, 189,5002014
Winchester, VA
1,160 h Dealer Certified Conditionsam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 950M, 360,0002021
Aurora, CO
1,349 h Conditions

See Details
CAT 966G, 38,0002000
Bloomington, MN
44,734 h Conditionsair conditionerbucketlift - standardsteering type - wheelauto shift

See Details
John Deere & CO. 624K, 80,0002015
Bismarck, ND
12,529 h Conditionsengine enclosureslightingmirrorsbeaconbucket

See Details
CAT 950M, 225,0002019
Columbus, MN
3,357 h Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_korea

See Details
CAT 950K, 110,0002014
Dickinson, ND
11,173 h Conditionsauxiliary hydraulics pressureultra low sulfur diesel fuelbeaconcounterweightboom, gp

See Details
CAT 930M QC, 274,4002023
Salt Lake City, UT
2,078 hengineride control

See Details
Volvo L60G, 92,5042015
Novi, MI
2,777 h Conditionsair conditionerepa labellightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 926M FC, 274,2002024
Henderson, NV
50 h Conditionsair conditionerbucketlift - standardride controlsteering type - wheel

See Details
CASE 721C, 32,5002001
Shakopee, MN
7,859 h Conditionsauxiliary hydraulics - 3rd valvebucketlift - standardride controlsteering type - wheel

See Details
Komatsu WA250-6, 55,0002013
Sioux City, IA
10,030 h Conditionsropsair conditionerengine enclosureslightingmirrors

See Details
CAT 926 (OLD), 22,5001988
Grand Rapids, MI
10,467 h Conditionslightingrops - enclosedbeaconbucketcounterweight

See Details
CAT 926M, 163,4712015
Milford, MA
3,280 hemissions level - eu - ivemissions level - japan - step 4 finalair conditionercoupler - quickproduct link

See Details
Show more results

Wheel Loaders