Loaders
Wheel Loaders
Komatsu
Quick Search
Contact dealer
Komatsu WA250-6
2013
10030 Hours
ZIEGLER CAT
Brand
Komatsu WA250-6
Category
Wheel Loaders
Serial Number
KMTWA103P01076655
Unit Number
EQ0113880
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
Komatsu WA250-6
Home
Construction
Loaders
Wheel Loaders
Komatsu
Komatsu WA250-6
Year
2013
Working hours
10,030 h
Print
Add to favorites
‹
›
×
Videos of Komatsu WA250-6
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
55,000
ZIEGLER CAT
Sioux City, IA
+1 952 887 4405 x4334
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
Komatsu WA250-6
Ziegler CAT
Category
Wheel Loaders
Serial Number
KMTWA103P01076655
Unit Number
EQ0113880
Catalog Number
10097796
Year
2013
Hours
10,030 h
Country
United States
Location
SIOUX CITY, United States
Pricing
Price Excluding Tax
55,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
ROPS
ROPS
Air Conditioner
Air Conditioner
Engine Enclosures
Engine Enclosures
Lighting
Lighting
Mirrors
Mirrors
Radio - AM FM Radio
Radio - AM FM Radio
Bucket
Bucket
Steering Type
Steering Type
Additional information
Cab
Heat
A/C
Radio
3yd pin on bucket
WHEEL LOADER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
11
6
0
s.o.s. taken
No
bumper
Fair
cab or canopy
Good
crankcase guard / battery box
Good
decals
Fair
eng. enclose hood / stack
Good
fenders
Good
front frame
Good
fuel tank
Good
grab irons
Good
guards / screens
Fair
paint
Fair
plastic
Fair
pre-cleaner bowl
Good
radiator grill & shroud
Good
rear frame
Good
sheet metal
Fair
steps / ladder
Good
safety items
4
2
0
parking brake functioning
Yes
rops certification plate
Yes
safety decals in place
Yes
safety decals legible
Yes
safety locks / pins
Yes
service brakes functioning
Yes
back up alarm
Good
camera(s)
Fair
horn
Good
rops
Good
seat belt / date
Fair
Functional
secondary exit
Good
gauges, operator station, console
18
5
0
current parts manual
No
air conditioner
Good
armrests
Fair
cab filter / heat vent louvres
Good
dash console
Good
door / door seals
Good
door latches & hinges
Good
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
headliner
Fair
heater / defroster
Good
hydraulic controls
Good
interior lights
Good
interior plastic / fabric
Fair
meter
Good
mirrors
Good
pans/guards
Fair
radio
Good
seat cushions / suspension / type
Fair
switches
Good
transmission controls
Good
windows
Good
windshield wipers
Good
engine
7
2
0
apparent other engine damage
No
compression in radiator
No
epa decal
Yes
engine oil level full
Yes
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil filter cut and inspected
No
oil leaks
No
water in oil
No
air cleaners
Fair
belts / pulleys - engine
Good
engine supports
Fair
exhaust / muffler
Good
fuel injection system
Good
fuel system
Good
operating condition - engine
Good
turbocharger
Good
turbocharger / blower
Good
cooling system
6
1
0
leaks - cooling system
No
leaks - cooling system 1
No
oil in anti-freeze
No
belts / pulleys - cooling system
Fair
coolers
Good
fan
Good
hoses
Good
hoses & tubes - cooling system
Good
radiator
Good
water pump
Good
electrical, starting and charging system
7
0
0
alternator
Good
batteries / cables
Good
lighting
Good
pre-heater
Good
starter
Good
starter electric
Good
wiring
Good
transmission
13
0
0
leaks - transmission
No
transmission - noisy
No
case
Good
controls - transmission
Good
cooler
Good
drive shaft
Good
leaks - transmission
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
seals
Good
temp / pressure gauges
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Good
steering
7
0
0
articulate p & b
Good
lines / fittings - steering
Good
pumps
Good
steering cylinder
Good
steering linkage
Good
steering valves / pumps
Good
steering wheel tilt / extend
Good
brake
2
0
0
holds in park
Yes
leaks - brake
No
parking brake - brake
Good
pedal
Good
hydraulics
7
0
0
leaks - hydraulics
No
bucket & hoist kickout
Good
bucket cylinder
Good
hose lines
Good
hoses & tubes - hydraulics
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
bucket
1
7
0
bucket capacity
3 YDGP
bucket s/n - bucket 1
0306185184-1/2
bucket size
104 inch
bucket bottom
Fair
bucket floor
Fair
bucket linkage - bucket
Fair
bucket linkage - bucket 1
Fair
bucket sides
Fair
cutting edges
Fair
loader frame
Good
loader pins & bushings
Fair
tires
Tire Size - TIRES
20.5 R25
general condition
3
0
0
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
Komatsu WA250-6 on Mascus USA