Quick Search

CAT 950M

CAT 950M

CAT Certified
Year
2018
Working hours
6,847 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Mechanicsville, VA
+1 540 940 8049
Show phone number
Basic information
BrandCAT 950M
Carter Machinery Company
CategoryWheel Loaders
Serial Number0J1S00907
Unit Number3208400
Catalog Number10082978
Year2018
Hours6,847 h
CountryUnited States
LocationMechanicsville, United States
Pricing
Price Excluding Tax202,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
BucketBucket
Lift - StandardLift - Standard
Ride ControlRide Control
EPA LabelEPA Label
Product LinkProduct Link
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
CE PlateCE Plate
CounterweightCounterweight
Differential LockDifferential Lock
Steering Type - WheelSteering Type - Wheel
Differential Type - LimitedDifferential Type - Limited
Radio - AM FM CD RadioRadio - AM FM CD Radio
Auto ShiftAuto Shift
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1730
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLH side of hood paint is peeling
  • FairRH rear plastic fender is damaged and LH front mud flap is ripped
  • Good
  • Good
  • Good
  • Good
  • FairBelly pans are bent and need replaced
  • GoodLH side of hood is peeling
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLh cab step is bent and LH rear step bracket is bent
safety items
610
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat belt doesnt have a install date on it
  • Good
gauges, operator station, console
2010
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat belt doesnt have a install date
  • Good
  • Good
  • Good
  • Good
engine
1020
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Yes
  • No
  • No
  • Red
  • Full
  • Full
  • Normal
  • Normal
  • Fairneed replaced
  • FairNeed new belt
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
710
  • No
  • No
  • No
  • FairNeed new belt
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
420
  • No
  • No
  • Good
  • Good
  • FairLH front head light bulb is out and two outside cab lights are blown
  • Good
  • Good
  • FairHarnees on the front loader frame needs to be re-tied up
torque converter
400
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
1600
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
910
  • Good
  • Good
  • Good
  • Good
  • FairBoth steer cylinders pins/bushings are worn
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1100
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
210
  • Can hear noise coming from front axle
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • FairOne of LH front lug nuts is missing
hydraulics
830
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRH lift cylinder dust seal is detached
  • Good
  • Good
  • Good
  • Fairleaking
attachments / work tools
100
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
bucket
620
  • 116 inchs wide
  • No
  • Yes
  • Fairbucket bottom is worn down
  • Fairworn. Bucket bottom is very then at the front
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
220
  • No
  • Good
  • Faircan hear noise
  • Good
  • Fairone of LH front lug nut is missing
tires
  • No
  • 23.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy35mmNoNoNo
Left RearMichelin5mmNoYesNo
Right FrontTriangle30mmNoNoNo
Right Rearbridgestone5mmNoYesNo
general condition
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • GoodLH side of hood paint is peeling off
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering