Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 966G
1999
44773 Hours
ZIEGLER CAT
Brand
CAT 966G
Category
Wheel Loaders
Serial Number
3SW00603
Unit Number
EQ0118514
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 966G
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 966G
Year
1999
Working hours
44,773 h
Print
Add to favorites
‹
›
×
Videos of CAT 966G
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
38,000
ZIEGLER CAT
Minneapolis, MN
+1 612 246 7500
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 966G
Ziegler CAT
Category
Wheel Loaders
Serial Number
3SW00603
Unit Number
EQ0118514
Catalog Number
10118336
Year
1999
Hours
44,773 h
Country
United States
Location
MINNEAPOLIS, United States
Pricing
Price Excluding Tax
38,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Bucket
Bucket
Lift - Standard
Lift - Standard
Emissions Level - EPA - EPA Tier 1
Emissions Level - EPA - EPA Tier 1
Emissions Level - EU - EU Stage I
Emissions Level - EU - EU Stage I
Contact Grade Sensors
Contact Grade Sensors
Engine Enclosures
Engine Enclosures
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Mirrors
Mirrors
Radio - AM FM Radio
Radio - AM FM Radio
Counterweight
Counterweight
Steering Type - Wheel
Steering Type - Wheel
Auto Shift
Auto Shift
Additional information
EROPS
HEATER
LIGHTS
RADIO
26.5 X 25 TIRES
4.75 CY PIN ON GP BUCKET
966G
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
4
9
2
cleaning required
Yes
cab or canopy
Fair
VISOR IS CRACKED.
counterweight
Good
crankcase guard / battery box
Poor
COVER IS RUSTED.
decals
Fair
eng. enclose hood / stack
Fair
HOOD ACTUATOR NOISE .
fenders
Fair
DAMAGED BUT NO INTERFERENCE.
front frame
Fair
NO CRACKS WERE SEEN.
fuel tank
Good
grab irons
Good
paint
Fair
pre-cleaner bowl
Fair
SURFACE RUSTED.
radiator grill & shroud
Fair
rear frame
Good
NO CRACKS WERE SEEN.
sheet metal
Fair
THE REAR LIGHT GUARD IS BENT, VARIOUS DENTS.
steps / ladder
Poor
RIGHT LADDER DAMAGE.
safety items
1
1
2
parking brake functioning
No
rops certification plate
Yes
HAS A PLATE.
safety locks / pins
Yes
service brakes functioning
Yes
back up alarm
Poor
NOT WORKING.
horn
Poor
NOT WORKING.
rops
Good
seat belt / date
Fair
FUNCTIONAL.
gauges, operator station, console
7
14
0
current o&mm
Yes
air conditioner
Fair
TO COLD TO BE TESTED.
armrests
Fair
BOTH ARMRESTS ARE LOOSE.
cab filter / heat vent louvres
Fair
BROKEN LOUVERS.
dash console
Fair
door latches / hinges / seals
Fair
floor boards / mats
Fair
gauges
Good
headliner
Fair
heater / defroster
Fair
hour meter - gauges, operation station, console
Good
ACCURATE
hydraulic controls
Good
interior lights
Good
interior plastic / fabric
Fair
mirrors
Fair
THE L.H. MIRROR IS STRAPPED INTO PLAY.
monitoring display
Good
radio
Fair
seat cushions / suspension / type
Fair
THE AFTERMARKET AIR SUSPENSION SEAT DOES NOT INFLATE AND SKIRT IS GONE.
switches
Good
transmission controls
Good
windows
Fair
FRONT GLASS IS CRACKED.
windshield wipers
Fair
THE FRONT WIPER BLADE IS BROKEN
engine
7
2
0
apparent other engine damage
No
blow by
Yes
MODERATE.
epa decal legible
Yes
fuel leaks
No
has engine been rebuilt?
Yes
MINOR RECONDITION DONE 6-20 AT 39,532 HOURS.
knocking
No
oil leaks
Yes
LEVEL 1 WEEPS ON THE FRONT OF ENGINE.
pre lube system
No
water in oil
No
engine s/n
R6J02820
hours on engine
12,251
notes - engine
REMAN ENGINE INSTALLED 5-17 AT 32,483 HOURS. THE ENGINE IS RUNNING SMOOTH WITH NORMAL POWER.
oil pressure (h/l/n)
NORMAL
smoke color (b/d/l/w)
NORMAL
belts / pulleys - engine
Fair
engine oil level / condition
Good
engine supports / mounts
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor
Good
intake / air filters
Good
operating condition - engine
Fair
turbocharger / blower
Good
cooling system
3
5
1
compression in radiator
No
coolant leaks
No
modular radiator
Yes
oil in anti-freeze
No
current hours on radiator
5,202
notes - cooling system
THE COOLING SYSTEM IS FUNCTIONING NORMAL.
anti-freeze level / color / condition
Good
NORMAL COLOR
belts / pulleys - cooling system
Fair
coolers
Fair
fan
Good
fan drive / type
Good
fan shrouds / guards
Fair
hoses / tubes
Fair
radiator
Fair
water pump
Poor
LEVEL 2 LEAK.
electrical, starting and charging system
1
2
3
block heater
Yes
ether aid
Yes
signal lights
Yes
alternator
Fair
batteries / cables / master disconnect
Poor
beacon / strobe
Poor
BROKEN.
starter / type
Good
wiring
Fair
work lights
Poor
transmission
6
7
0
mag screens checked
No
transmission - noisy
No
notes - transmission
TRANSMISSION WAS RECONDITIONED 6-20 AT 39,532 HOURS. SAMPLE TAKEN AT 44,449 HOURS RETURNED NORMAL.
case
Good
controls - transmission
Good
cooler
Fair
drive shaft
Good
lines / fittings - transmission
Good
operating condition - transmission
Fair
pump - transmission
Fair
seals
Good
temp / pressure gauges
Good
torque converter - transmission
Fair
STALL SPEED IS 2,013 RPM SO IN SPEC.
transmission - forward shifts
Fair
transmission - reverse shifts
Fair
universal joints - transmission
Fair
steering
3
6
0
notes - steering
THE MACHINE IS STEERING FAIR.
articulate p & b
Good
MACHINED AT 29,564 HOURS. CURRENTLY TIGHT OVERALL.
hand metering unit
Fair
lines / fittings - steering
Good
pumps
Fair
steering cylinder
Good
steering linkage
Fair
SOME MINOR FUNCTIONAL MOVEMENT.
steering valves / pumps
Fair
steering wheel tilt / extend
Fair
MODERATE MOVEMENT IN THE STEERING CONSOLE PIVOT.
valves
Fair
brake
1
4
1
holds in park
No
THE PARKING BRAKE IS NOT HOLDING.
holding what gear?
HOLDS IN FIRST GEAR STALL.
notes - brake
THE SERVICE BRAKES ARE FUNCTIONING NORMAL BUT THE PARKING BRAKE IS NOT WORKING AT ALL.
control valve
Good
lines / tubes
Fair
parking brake - brake
Poor
NOT WORKING.
pedal
Fair
pump - brake
Fair
type (wet, dry)
Fair
WET INTERNAL.
hydraulics
5
3
1
leaks - hydraulics
No
notes - hydraulics
IMPLEMENT PUMP REPLACED AT 25,394 HOURS. THE HYDRAULICS ARE FUNCTIONING TO NORMAL LEVELS.
accumulator charge - ride control
Good
FUNCTIONAL.
bucket & hoist kickout
Poor
NOT WORKING.
control linkage
Good
hoses & tubes - hydraulics
Fair
lift cylinders
Good
overall operating condition
Fair
pumps & valves
Fair
tank
Good
tilt cylinder
Good
bucket
2
4
2
standard lift
Yes
bucket bottom
Poor
THE REAR SKIDS ARE WORN OFF.
bucket floor
Fair
THE BUCKET IS PLATED THROUGH THE ARCH.
bucket linkage - bucket
Fair
MODERATE MOVEMENT
bucket sides
Good
cutting edges
Poor
THE BASE EDGE IS WORN & THIN.
loader frame
Good
loader pins & bushings
Fair
MINIMAL MOVEMENT IN THE LIFT CYLINDER JOINTS, LOADER ARM TOWER JOINTS AND TILT CYLINDER.
segments
Fair
HAVE BEEN TURNED.
final drives
0
5
0
notes - final drives
THE DRIVETRAIN IS FUNCTIONAL.
differentials
Fair
front axle
Fair
OIL HAS NORMAL APPEARANCE & IS LEVEL.
oscillation
Fair
rear axle
Fair
wheel lugs & rims - final drives
Fair
CEMENT STUCK ON THE FRONT RIMS.
tires
Tire Size - TIRES
26.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
BRIDGESTONE RECAP
5
Yes
Left Rear
UNICURE RECAP
30
Yes
Right Front
BRIDGESTONE RECAP
25
Yes
Right Rear
UNICURE RECAP
1
Yes
comments, misc. repairs, general remarks
comment 1
THE MACHINE IS RUNNING WITH NORMAL ENGINE PERFORMANCE ON A CAT REPLACEMENT ENGINE.
comment 2
THE TRANSMISSION HAS WEAK PERFORMANCE BUT SAMPLING IS NORMAL.
comment 3
THE LINKAGES ARE FAIR WITH THE TILT BONE BEING THE ONLY SIGNIFICANTLY WORN ITEM.
comment 4
THE SERVICE BRAKES WORK BUT THE PARKING DOES NOT.
general condition
1
2
0
machine starts and is operable
Yes
tires are aired up and drivable
Yes
body
Fair
frame
Good
general
Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 966G on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.