MISCELLANEOUS MFGRS RT750

Construction and Mining Equipment MISCELLANEOUS MFGRS RT750

Price
62,000 USD
Year
2013
Working hours
166 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS RT750
CategoryTemperature Control
Serial Number1P9PU1114EF554068
Unit NumberERHFL004
Catalog NumberCU2124575
Manufacturing Year2013
Hours166 h
CountryUnited States
LocationHunker, PA
Pricing
Price Excluding Tax$ 62,000
Tax-
Price Including Tax-
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
Additional InformationNEW 750,000BTU FLAMELESS HEATER
CAT C4.4 DIESEL ENGINE
ELECTRIC BRAKES/PINTLE HITCH
DIMS: 132L X 86.5W X 70H
180 GALLON FUEL TANK
DRY WEIGHT: 5,000 LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Terri Aglietti
Telephone:+1 724 861 6097
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone