Quick Search

Sullair 185DPQ

Sullair 185DPQ

Year
2018
Working hours
990 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Sedalia, MO
+316 943 4211
Show phone number
Basic information
BrandSullair 185DPQ
Foley Equipment Company
CategoryTemperature Control
Serial Number201804160079
Unit Number8AR9715
Catalog Number4398923
Year2018
Hours990 h
CountryUnited States
LocationSedalia, United States
Pricing
Price Excluding Tax20,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2" BALL HITCH, KUBOTA T4F
ENGINE, 185 CFM / 100 PSI
KS TAG 643374
VIN# 201804160079
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering