Quick Search

Atlas Copco 950AF T4F

Atlas Copco 950AF T4F

Benefits Dealer Certified
Price
$181,500
Year
2019
Working hours
1,142 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PETERSON POWER SYSTEMS
Eugene, OR
+1 877 811 0228
Show phone number
Basic information
BrandAtlas Copco 950AF T4F
CategoryTemperature Control
Serial NumberHOP081941
Unit NumberNR14895
Catalog Number4516966
Year2019
Hours1,142 h
CountryUnited States
LocationEugene, United States
Pricing
Price Excluding Tax181,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information950CFM ATLAS COPCO COMPRESSOR
TF4
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Compressor Rating 200PSI @ 740 CFM, 150PSI @ 950 CFM
air compressor
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering