Quick Search

Sullair 400HHAF

Sullair 400HHAF

Year
2020
Working hours
996 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandSullair 400HHAF
Foley Equipment Company
CategoryTemperature Control
Serial Number202001290053
Unit NumberSEN340
Catalog Number4656018
Year2020
Hours996 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN THE PRICE

(L)8 (30)
10,000 HR EXTENDED AIR END
2 5/16" BALL HITCH
74 DECIBELS AT 23 FEET ... FULL
ACTUAL DELIVERY CFM: 400
AVAILABLE POWER BHP (KW): 157
BATTERY RATING CCA: 1125
CAT C4.4 T4F ENGINE
COLD WEATHER PACKAGE (32 TO 10
COMPRESSOR OIL CAPACITY GAL
COOLING SYSTEM CAPACITY GAL:6.9
DEF CAPACITY GAL: 5
DEF CONSUMPTION % OF FUEL: 2.3
DEG F)
ELECTRICAL SYSTEM VOLTAGE: 12
ENGINE OIL CAPACITY QTS: 12
FUEL CONSUMPTION FULL LOAD GAL/
FUEL TANK CAPACITY GAL: 65 (10
HR RUN TIME)
HR: 7.4
KS TAG# 180509 - REPLACEMENT
LENGTH IN: 156
LOAD
MAX OPERATING ALTITUDE FT: 9000
OPERATING SPEED RPM: 1900
RATED PRESSURE PSI: 200
STANDARD WARRANTY ON UNIT W/5 YR
VIN# 202001290053
WHICHEVER COMES FIRST
WORKING WEIGHT LBS: 4840
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering