Quick Search

Sullair 1600HAFDTQ

Sullair 1600HAFDTQ

Year
2016
Working hours
3,023 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandSullair 1600HAFDTQ
Foley Equipment Company
CategoryTemperature Control
Serial Number201604220034
Unit NumberPEN024
Catalog Number2450108
Year2016
Hours3,023 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax195,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationDURING WARRANTY PERIOD, REMAN PROCEDURE NEEDS TO
BE FOLLOWED, NO PARTS PURCHASED WITHOUT CONTACTING
SULLAIR PORTABLE SERVICE AT 219-861-5674 FIRST
THIS INCLUDES FAILURES ON THE CAT ENGINE
.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

3 CAT C-15 ENGINE, TRIPLE AXLE
AFTERCOOLED AND FILTERED, TIER
COMPRESSOR, 1600 CFM@150 PSI,
KS TAG 629547
PL241 INSTALLED 8/23/2016
TANK
TRAILER, 190 GL ON BOARD FUEL
VIN# 201604220034
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering