Olympian G150LG6

Olympian G150LG6

Price
40,500 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian G150LG6
CategoryStationary Generator Sets
Serial NumberGXG04544
Unit NumberE7977
Catalog NumberCU4381332
Manufacturing Year2016
Hours1 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 40,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Output187 kVA
Engine power204 hp
Frequency60 Hz
Additional Information277/480 VOLT, 3 PH, 0.8 PF
AUTO START, CIRCUIT BREAKER, BATTERY CHARGER, COOLANT HEATER, SILENCER.
NEW WITH NEW FACTORY WARRANTY, 150KW, NATURAL GAS FUELED, SOUND ATTENUATED ENCLOSURE.
Features
Additional Information277/480 VOLT, 3 PH, 0.8 PF
AUTO START, CIRCUIT BREAKER, BATTERY CHARGER, COOLANT HEATER, SILENCER.
NEW WITH NEW FACTORY WARRANTY, 150KW, NATURAL GAS FUELED, SOUND ATTENUATED ENCLOSURE.
Power Rating
Standby
60Hz
187kVA / 150kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone