Olympian G100LG4

Olympian G100LG4

Price
29,500 USD
Year
2016
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian G100LG4
CategoryStationary Generator Sets
Serial NumberGXG04504
Unit NumberE7972
Catalog NumberCU4381411
Manufacturing Year2016
Hours1 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$ 29,500
Tax-
Price Including Tax-
Details
Output125 kVA
Frequency60 Hz
Features
Additional InformationAUTO START, CIRCUIT BREAKER, BATTERY CHARGER, COOLANT HEATER, SILENCER.
NEW WITH NEW FACTORY WARRANTY, 100 KW STAND BY, NATURAL GAS FUELED, SOUND ATTENUATED ENCLOSURE.
277/480 VOLT, 3 PH, 0.8 PF
Power Rating
Standby
60Hz
125kVA / 100kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Damon Brown
Telephone:+1 505 343 2770
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone