Caterpillar SR5

Caterpillar SR5

Price
6,000 USD
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar SR5
CategoryStationary Generator Sets
Serial NumberG3B00117
Unit NumberEPU10110
Catalog NumberCU4604499
Manufacturing Year2012
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax6,000 USD
Tax USD
Price Including Tax USD
Details
Engine power1,360 hp
Output1200 kVA
Frequency60 Hz
Additional Information2012 CAT SR5 S#G3B00117, 1000kW standby/910kW prime, 4160V 3ph, 60Hz, 1800rpm, 4 pole, 1487 frame, dual-bearing, #18 flywheel, 0 housing, 6-lead, 0.6667 pitch, permanent magnet excitation.

Generator end only – no engine. Good working condition.

For more details or any questions, please contact:

Todd Moseley at 832-316-9715 or ...
Features
Additional Information2012 CAT SR5 S#G3B00117, 1000kW standby/910kW prime, 4160V 3ph, 60Hz, 1800rpm, 4 pole, 1487 frame, dual-bearing, #18 flywheel, 0 housing, 6-lead, 0.6667 pitch, permanent magnet excitation.

Generator end only – no engine. Good working condition.

For more details or any questions, please contact:

Todd Moseley at 832-316-9715 or ...
Power Rating
Standby
60Hz
1200kVA / 1000kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone