Caterpillar C32

Caterpillar C32

Price
140,958 USD
Year
2019
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C32
CategoryStationary Generator Sets
Serial NumberJSJ
Unit NumberG200104
Catalog NumberCU4646678
Manufacturing Year2019
CountryGermany
LocationBremen
Pricing
Price Excluding Tax140,958 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power778 hp
Output715 kVA
Frequency50 Hz
Power Rating
Standby
50Hz
715kVA / 572kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone