Caterpillar 3512

Caterpillar 3512

Price
80,000 USD
Year
1994
Working hours
647 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512
CategoryStationary Generator Sets
Serial Number24Z05670
Unit NumberCQU14267
Catalog NumberCU4411129
Manufacturing Year1994
Hours647 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax$ 80,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power1,394 hp
Output1250 kVA
Frequency60 Hz
Additional InformationThere are 2 units available. They had been emergency generators in a hospital set up in parallel. Switch gear is included.
I would like to sell them as a pair but will sell them separately.
Features
Accessories
DIESELDIESEL
PRIMEPRIME
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional InformationThere are 2 units available. They had been emergency generators in a hospital set up in parallel. Switch gear is included.
I would like to sell them as a pair but will sell them separately.
Power Rating
Prime
60Hz
1250kVA / 1025kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
QUINN COMPANYSee InventoryWebsiteSelect contact
Tom Reddy
Telephone:+1 562 463 6073
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone