Currently 18055 machines for sale
Quick Search

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Power Systems
x
177 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 3516, 489,0002023
Miami, FL
Cat Certified Used Rebuildcat brand gensetdieselstandbygenerators60 hz

See Details
CAT 3456, 165,0002007
FL
1,200 h Cat Certified Usedauto start

See Details
CAT C 32, 205,0002023
FL
Specifications Cat Certified Used

See Details
Olympian 150KW1997
Knoxville, TN
379 h Dealer Certified

See Details
Olympian 175KW1994
Knoxville, TN
286 h Dealer Certified

See Details
Olympian D150P12002
Knoxville, TN
124 h Dealer Certified

See Details
Olympian D200P42001
Knoxville, TN
349 h Dealer Certified

See Details
Olympian D200P11999
Knoxville, TN
423 h Dealer Certified

See Details
CAT 3516B, 250,0002000
Miami, FL
1,000 h Dealer Certifiedcat brand gensetdieselstandbygenerators60 hz

See Details
CAT XQ00302015
San Leandro, CA
18,961 h Specifications Dealer Certified Conditions

See Details
CAT XQ350, 145,5002013
San Leandro, CA
1,845 h Dealer Certified Conditions

See Details
CAT G045F3S, 14,5002007
Eugene, OR
181 h Dealer Certified Conditionsstandbygenerators60 hzauto startnatural gas

See Details
Olympian CAT G25LTA2, 9,5002016
San Diego, CA
Dealer Certified

See Details
CAT C 15, 50,9002009
San Antonio, TX
455 h Specificationsauto startbattery chargercontrol panel - otherengine type - dieselno enclosure

See Details
CAT D60-6, 8,0002004
Milford, MA
146 h

See Details
CAT SR4B, 11,0002000
Indianapolis, IN
573 h

See Details
CAT C 15, 70,0002006
Indianapolis, IN
7,400 h

See Details
CAT C 32, 265,0002018
Indianapolis, IN
153 h

See Details
CAT 3508TA, 89,5001990
FL
3,719 hauto startengine type - dieselrating - standbystandard weather protective enclosureenclosure material - aluminum

See Details
CAT C 18, 145,0002007
Indianapolis, IN
1 h

See Details
CAT D30-8, 11,5002006
Saint Augustine, FL
2 hauto startcontrol panel - emcp 4.2engine type - dieselcircuit breaker - 3 polerating - standby

See Details
Show more results

Stationary Generator Sets