X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27949 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Stationary Generator Sets
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Frequency (hz)
+
Engine power (kw)
+
-
Certification
+
Dealer
+
Country
+
Features
+

Stationary Generator Sets

Get an email alert when new equipment matching "Current filter" will be added.

Used Stationary Generator Sets for Sale

For dependable backup power, standby generator sets are essential. They are available in different sizes and with a wide range of power capabilities so there is an option for whatever your power needs may be. On Cat Used, you'll find a large selection of used stationary generator sets for sale from Cat® dealers across the globe. You can also easily find your local dealer and contact them about the equipment that interests you.

1,019 Search results for "Current filter"
1..678..85
Displaying: 73 - 84 Sort by:   ads/page
US MFGRS HANCO - QP35, 21,125 USDStationary Generator Sets
Salt Lake City, UT, US
Year: 2015, Working hours: 224 h
WHEELER MACHINERY CO.

dieselgeneratorsprimestandby
Airman MP150, 52,000 USDStationary Generator Sets
Milford, MA, US
Year: 2017, Working hours: 1893 h
MILTON CAT POWER SYSTEMS

dieselgeneratorsstandby60 hzauto start
Caterpillar XQ200, 68,000 USDStationary Generator Sets
Cleveland, OH, US
Year: 2015, Working hours: 5735 h
OHIO CAT

dieselgenerators60 hzcat brand gensetauto start, Specifications
Caterpillar XQ35T4F, 36,500 USDStationary Generator Sets
Milford, MA, US
Year: 2019, Working hours: 12 h
MILTON CAT POWER SYSTEMS

generatorsstandby60 hzcat brand gensetauto start, Specifications
Caterpillar XQ175, 28,000 USDStationary Generator Sets
Cleveland, OH, US
Year: 2009, Working hours: 13412 h
OHIO CAT

dieselgenerators, Specifications
US MFGRS HANCO - QP220, 52,200 USDStationary Generator Sets
Salt Lake City, UT, US
Year: 2014, Working hours: 719 h
WHEELER MACHINERY CO.

dieselgeneratorsprimestandby
Caterpillar XQ 500, 263,000 USDStationary Generator Sets
San Diego, CA, US
Year: 2016, Working hours: 3155 h
HAWTHORNE POWER SYSTEMS

epa labeldieselprimestandbycat brand genset, Specifications
US MFGRS HANCO QP220, 51,700 USDStationary Generator Sets
Salt Lake City, UT, US
Year: 2014, Working hours: 1340 h
WHEELER MACHINERY CO.

dieselgeneratorsprimestandby
US MFGRS HANCO - QP220, 51,900 USDStationary Generator Sets
Salt Lake City, UT, US
Year: 2014, Working hours: 1233 h
WHEELER MACHINERY CO.

dieselgeneratorsprimestandby
Caterpillar 3516, 120,000 USDStationary Generator Sets
Miami, FL, US
Year: 1991, Working hours: 1289 h
OHIO CAT
Caterpillar 3512, 129,500 USDStationary Generator Sets
Omaha, NE, US
Year: 2002, Working hours: 260 h
NMC
Caterpillar XQ200, 85,000 USDStationary Generator Sets
Cleveland, OH, US
Year: 2015, Working hours: 4040 h
OHIO CAT

dieselgenerators60 hzcat brand gensetauto start, Specifications
 
Compare products
1..678..85