Quick Search

CAT 3512

CAT 3512

Year
1998
Working hours
671 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT POWER SYSTEMS
Pointe-claire, QC
+1 514 426 7715
Show phone number
Basic information
BrandCAT 3512
Toromont Cat - Kingston
CategoryStationary Generator Sets
Serial Number6WN00252
Unit NumberE210009A
Catalog Number4799043
Year1998
Hours671 h
CountryCanada
LocationPointe-Claire, Canada
Pricing
Price Excluding Tax361,935 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power2,040 hp
Output1875 kVA
Frequency60 Hz
Additional informationGood used open skid Cat 3512 1500kW 600Volts form wound generator-end completely refurbished
2000 amps main breaker, complete inspection and maintenance performed
Full load test included
Dimensions of the Gen-set : 17’-3” Length x 7’-8” Width x 8’-3” Hight approx 33,000 lbs.

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering