Quick Search

CAT 3412

CAT 3412

Year
2012
Working hours
12,895 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN POWER SYSTEMS GMBH
Bremen
+49 421387750
Show phone number
Basic information
BrandCAT 3412
ZEPPELIN POWER SYSTEMS GMBH & CO. KG
CategoryStationary Generator Sets
Serial NumberTGC00940
Unit NumberG006167
Catalog Number10028498
Year2012
Hours12,895 h
CountryGermany
LocationBremen, Germany
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power979 hp
Output900 kVA
Frequency50 Hz
Additional informationG006167; CAT 3412C; SN: TGC00940; Arrg: 240-0540; 2012; 400 V; 900 kVA; standby; 1500 rpm; 50 Hz; 12895 hours; condition: used ; Notes: CAT 3412 Genset on frame, new battaries,
available in March 2023

Online Owner's Manual
Package Type Cat Standard Unit
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering