Quick Search

Volvo TAD1353GE

Volvo TAD1353GE

Year
2021
Working hours
60 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT POWER SYSTEMS
Pointe-claire, QC
+1 514 426 7715
Show phone number
Basic information
BrandVolvo TAD1353GE
Toromont Cat - Kingston
CategoryStationary Generator Sets
Serial Number115975-1-1
Unit NumberE230008U
Catalog Number10073743
Year2021
Hours60 h
CountryCanada
LocationPointe-Claire, Canada
Pricing
Price Excluding Tax138,580 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Engine power544 hp
Output500 kVA
Frequency60 Hz
Additional informationGood used Volvo enclosed 400kW 600Volts 60Hz 3ph
CONDITION: Used
TYPE: Stationary
YEAR: 2021
HOURS: 60
RATING: 400kW Standby
FUEL: Diesel
ENGINE: Volvo TAD1353GE, Tier 3, 1800 RPM, Single Stage Air Cleaner
COOLING: Radiator, Engine Driven
GENERATOR: Marathon 433PSL6248, 600V, 3-Phase, 4 Lead, Wye Connection, 130C Rise, PM500 AVR With PMG
CONTROLLER: Deep Sea DSE7310 MKII, Digital
CIRCUIT BREAKER #1: 800AF (500A Trip) Mainline With Aux Contacts
CIRCUIT BREAKER #2: 500AT Load Bank With Shunt Trip
NO FUEL TANK
ENCLOSURE: Sound Attenuated, Level 3 With Hybrid Foam, 200 MPH Wind Rated, Gravity Exhaust Louver, Motorized Intake Louver, Oil Drain Extensions Plumbed To Bulkhead
MISC: Generator Anti Condensation Heater (250W 120V), Battery Charger (24V), JW Heater (6000W 240V)
Sold as is where is NO WARRANTY
DELIVERY not included
Unit Ready To Ship
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering