Quick Search

CAT 3516BHD

CAT 3516BHD

Year
2024
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR SPECIALIZED COMMERCIAL SOLUTIONS
Bremen
+49 4023803177
Show phone number
Basic information
BrandCAT 3516BHD
Caterpillar, Inc
CategoryStationary Generator Sets
Serial NumberYBW92034
Catalog Number4316196
Year2024
Hours1 h
CountryGermany
LocationBremen, Germany
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Engine power2,475 hp
Output2275 kVA
Frequency50 Hz
Additional informationCustomer Value Agreement (CVA) These CSCS Products, can be added CVA's
GLOBAL DESIGN, RADIATOR SF44, FANDRIVE GP
Online Owner's Manual
Package Type Cat Standard Unit
Protection Cat Warranty
Rebuild Cat Rebuild Cat Gensets with Reman Engine
Special Offers ESC can be provided as additional warranty for additional excellent pricing.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ESC can be provided as additional warranty for additional excellent pricing.
Customer Value Agreement These CSCS Products, can be added CVA's
Rebuild Cat Rebuild
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Yes
  • No
  • No
  • Yes
  • Yes
  • CAT Rebuild Genset
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
200
  • SMU 0 hours
  • Good
  • Good
engine
1100
  • empty
  • No Fueltank
  • Engine like New Performance
  • Remanufacured Engine Made by Caterpillar Specialized Commercial Solutions
  • Like New
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • All Parst are new
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • Yes
  • No
  • Yes
  • Yes
  • Double Starter GP 24V
  • 2500KVA Standby Power, 2275KVA Prime Power
  • Good
  • Good
  • Good
generator
  • Brushless
  • 1825 KW
  • Caterpillar SR5 Double Bearing 1844 frame size
  • SR 5
  • 3
  • 1500
  • 400V
  • 12
  • Yes
loadbank testing
  • Available
  • New
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering