Currently 18091 machines for sale
Quick Search

Used Scrapers for Sale

Tractor scrapers serve well in numerous earthmoving applications requiring material to be placed and spread with accuracy and efficiency. Available in designs including towed, elevating, coal bowl and open bowl, these machines are often used for construction, agriculture and other industries that require fast loading and versatile performance. On Cat Used, you'll find used scrapers for sale from Caterpillar and other manufacturers, all at affordable prices.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Scrapers
x
142 Search results for "Current filter"
Displaying: 121 - 142 Sort by: 
CAT 615C II, 348,7502005
Aurora, CO
5,451 h Conditions

See Details
CAT 627K, 831,0002018
Windsor, CO
4,331 h Conditionspush pullcushion hitch

See Details
Mobile Track Solutions MT35LGP, 150,0002016
Sioux City, IA
1 h Conditions

See Details
CAT 621F, 68,0001994
City Of Industry, CA
13,696 h

See Details
CAT 627K, 735,0002019
Aurora, CO
4,617 hpush pull

See Details
CAT 623K, 1,069,7002023
Ogden, UT
426 h

See Details
CAT 623K, 1,164,4162023
Aurora, CO
832 hengine

See Details
Mobile Track Solutions MT23_M1, 110,0002020
Sioux City, IA
1 h Conditions

See Details
CAT 623H, 480,0002014
City Of Industry, CA
13,019 h Conditionsproduct linkengine

See Details
CAT 627K, 895,0002019
Aurora, CO
3,171 hpush pull

See Details
CAT 627B, 39,5001977
Aurora, CO
929 h Conditions

See Details
CAT 627B, 39,5001978
Aurora, CO
8,604 h Conditions

See Details
CAT 623B, 25,0001978
City Of Industry, CA
5,032 h Conditionscushion hitchguard, transmissionelv. chainropslighting

See Details
CAT 627K, 910,0002020
Aurora, CO
2,934 h

See Details
CAT 615C II, 329,0001996
El Paso, TX
7,888 hair dryer

See Details
CAT 627K, 1,431,7892023
Casper, WY
427 h

See Details
CAT 613B, 17,6001980
Angola, IN
Conditionsoropselv. chain

See Details
CAT 621K, 415,0002015
Fredericksburg, TX
3,577 h Conditionsair conditionercushion hitchfront suspension axlegrade controlguard, transmission

See Details
CAT 621F, 49,5001998
IN
5,953 h Conditionsair conditionerlightingrops - enclosedmirrorsguard, transmission

See Details
John Deere & CO. 862, 20,0001985
Grand Rapids, MI
6,829 h

See Details
CAT 621K, 491,0712019
Lacombe, AB
5,532 h

See Details
CAT 621K, 509,2592019
Red Deer, AB
5,236 h

See Details
CAT 627K2014
Clayton, VI
9,290 hproduct linkair conditionereropsepa labelfire extinguisher

See Details
CAT 621G, 287,3672006
Regina, SK
12,325 h

See Details
Show more results

Scrapers