2014 CAT 627K For Sale - - | Cat Used
Quick Search

CAT 627K

CAT 627K

Year
2014
Working hours
9,530 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCAT 627K
William Adams Pty Ltd
CategoryScrapers
Serial NumberWTC00141
Unit Number81656
Catalog Number10025796
Year2014
Hours9,530 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Accessories
PRODUCT LINKPRODUCT LINK
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
EPA LABELEPA LABEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
Additional information627K Scraper

Terms And Conditions Of Sale
1. All Prices Are In Australian Dollars
2. All Prices Are Subject To Alteration Without Notice
3. No Warranty Applies Unless Otherwise Stated In Writing
4. All Machines Are Available Strictly Subject To Prior Sale
5. All Machines Are - Ex Our Premises Unless Otherwise Indicated
6. All Sales Are Nett Cash Ex Works

Customer Value Agreement (CVA)
Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering