Quick Search

CAT 627K

CAT 627K

Year
2020
Working hours
2,966 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 627K
WAGNER EQUIPMENT CO.
CategoryScrapers
Serial NumberWTC00477
Unit Number498400
Catalog Number4886741
Year2020
Hours2,966 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax910,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2020 CATERPILLAR 627K SCRAPER
2830 GD 2/15/24
4-12V, 1000CCA BATTERIES /65 AMP
627K WHEEL TRACTOR-SCRAPER HRC
AC,HEAT, DEFROST, LIGHTING
ADV. CUSHION HITCH, RV MIRROR
CAB PRECLEANER
CAMERA AR-WAVS REARVIEW
CAT CERTIFIED USED
CAT GRADE CONTROL W/LD ASSIST
COLD START ATTACHMENT
DIFFERENTIAL LOCK (1),ECPC,APECS
ENG SER SC C9.3, 209HP, TIER 4 F
ENGINE SER # C13, 407HP, TIER 4F
ENGINE,C13/C9.3,US EPA TIER 4F
FAST FILL GP
GUARD,CRANKCASE, HEATER ENG 120V
INCLUDES: ENCLOSED CAB W/ROPS,
MESSENGER DISPLAY, RADIO READY
NON-POWERED ACCESS GP
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
PUSH PULL ARRANGEMENT
SEAT, CLOTH SUSPENSION W/3" BELT
SEQUENCE ASSIST CPM
STANDARD CERTIFICATION AR
STD WORK LIGHTS,HALOGEN,
T-HANDLE CNTRL/FENDERS/ETHER AID
TC, TD, RETARDER
TC, TD, RETARDER
TILT STEERING, SLIDING WINDOWS
TIRES, 33.25R29 BS VLT ** E2A
TRAN # SC
TRAN SER # PWR SFT 8F-1R
TRAVEL ALARM, 2-12V ACC PORTS
WASHER/WIPERS-FRT & RR, TOW PIN
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering