Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Road Construction Equipment
Scrapers
CAT
Quick Search
Contact dealer
CAT 623K
2023
832 Hours
WAGNER EQUIPMENT CO
Brand
CAT 623K
Category
Scrapers
Serial Number
WTB00525
Unit Number
495784
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 623K
Home
Construction
Road Construction Equipment
Scrapers
CAT
CAT 623K
Year
2023
Working hours
832 h
Print
Add to favorites
‹
›
×
Videos of CAT 623K
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
1,164,416
WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 623K
WAGNER EQUIPMENT CO.
Category
Scrapers
Serial Number
WTB00525
Unit Number
495784
Catalog Number
10057654
Year
2023
Hours
832 h
Country
United States
Location
Aurora, United States
Pricing
Price Excluding Tax
1,164,416
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Engine
Engine
Additional information
0P0720
CAMERA AR-WAVS
CAT CERTIFIED USED
COLD START ATTACHMENT
DOMESTIC TRUCK,TR/SCR COMBINED
ENGINE,C13,US EPA TIER 4 FINAL
FENDER, SCRAPER
FILMS AR - U.S. (ANSI)
NO STORAGE PROTECTION
NON-POWERED ACCESS GP
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
SEQUENCE ASSIST CPM
STANDARD CERTIFICATION AR
STD HVAC INLET
STD WORK LIGHTS
TIRES, 33.25R29 BS VLT ** E2A
WIRING GRP, SEQUENCE ASSIST
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
18
0
0
cleaning required
Yes
Quite a bit of dirt stacked up around fuel tank
s.o.s. taken
No
bumper
Good
Looks like it was just recently replaced
cab or canopy
Good
differential supports
Good
front crankcase guard / batter
Good
front fenders
Good
front frame
Good
front fuel tank
Good
front pre-cleaner bowl
Good
front radiator grill & shroud
Good
front sheet metal
Good
grab irons
Good
paint
Good
rear fenders
Good
rear frame
Good
rear fuel tank
Good
rear pre-cleaner bowl
Good
rear sheet metal
Good
steps / ladder
Good
safety items
1
0
0
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
horn
Good
gauges, operator station, console
14
0
0
back up alarm
Yes
current o&mm
Yes
current parts manual
No
current safety manual
Yes
diesel exhaust fluid (def) level
100%
fuel level
100%
air conditioner
Good
dash console
Good
door latches
Good
ems panel / warnings
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
seat belt
Good
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
front engine
9
0
0
blow by - front engine
No
compression in radiator - front engine
No
epa decal - front engine
Yes
fluid levels ok? - front engine
Yes
knocking - front engine
No
oil leaks - front engine
No
water in oil - front engine
No
air cleaners - front engine
Good
belts / pulleys - front engine
Good
engine supports - front engine
Good
exhaust / muffler - front engine
Good
fuel injection system - front engine
Good
governor - front engine
Good
oil filter condition (cut) - front engine
Good
operating condition - front engine
Good
turbocharger - front engine
Good
front cooling system
6
0
0
leaks - front cooling system
No
coolers - front cooling system
Good
fan - front cooling system
Good
fan drive - front cooling system
Good
hoses - front cooling system
Good
radiator - front cooling system
Good
water pumps - front cooling system
Good
front electrical, starting & charging system
5
0
0
block heater - front electrical, starting & charging system
No
ether aid - front electrical, starting & charging system
Yes
alternator - front electrical, starting & charging system
Good
batteries / cables - front electrical, starting & charging system
Good
lighting - front electrical, starting & charging system
Good
starter - front electrical, starting & charging system
Good
wiring - front electrical, starting & charging system
Good
front transmission
14
0
0
leaks - front transmission
No
transmission - noisy - front transmission
No
transmission type - front transmission
Yes
case - front transmission
Good
controls - front transmission
Good
cooler - front transmission
Good
lines / fittings - front transmission
Good
oil filter condition (cut) - front transmission
Good
operating condition - front transmission
Good
pump - front transmission
Good
retarder - front transmission
Good
seals - front transmission
Good
temp / pressure gauges - front transmission
Good
torque converter - front transmission
Good
transmission - forward shifts - front transmission
Good
transmission - reverse shifts - front transmission
Good
universal joints - front transmission
Good
steering
4
0
0
front axle - steering
Good
steering cylinder
Good
steering linkage
Good
steering valves / pumps
Good
brake
6
0
0
leaks - brake
No
control valve
Good
lines
Good
operating condition - brake
Good
parking brake
Good
pedal
Good
pump - brake
Good
hydraulics
7
0
0
leaks - hydraulics
No
control linkage
Good
ejector cylinder
Good
elevator motor
Good
hose lines
Good
overall operating condition
Good
pumps & valves
Good
rear lift cylinders
Good
scraper
8
0
0
bowl
Good
cutting edge
Good
ejector
Good
ejector rollers
Good
elevator chains / sprockets
Good
elevator paddles
Good
floor
Good
moldboard / frog
Good
scraper hitch/suspension axle
8
0
0
cushion hitch control valve
Good
cushion hitch cylinder
Good
cushion hitch operation
Good
cushion hitch pump
Good
h-link pins
Good
horizontal pins
Good
vertical pins
Good
welds / cracks
Good
final drives
6
0
0
leaks - final drives
No
differentials
Good
front axle - final drives
Good
front final drives
Good
rear axle
Good
rear final drives
Good
wheel lugs & rims
Good
tires
Spare
No
Average Life Remaining - TIRES
96
Tire Size - TIRES
33.25 R 29
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
66
97
No
No
No
Left Rear
67
98
No
No
No
Right Front
Bridgestone V–steel L–traction
64
94
No
No
No
Right Rear
67
98
No
No
No
comments, misc. repairs, general remarks
comment 1
Additional photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 623K on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.