Currently 18043 machines for sale
Quick Search

Used Dozers for Sale

You can buy used bulldozers at fair prices without sacrificing reliability or efficiency. With the help of Cat Used, it’s easy to find a dozer that has the specifications you’re looking for. Our Cat® dealers carry powerful used dozers from Caterpillar and a variety of other select brands so you can expand your fleet and foster growth on your own terms.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dozers
x
1,210 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT D8R, 170,0001999
Minot, ND
29,147 h Conditionsengine enclosureslightingmirrorsbeaconce plate

See Details
CAT D6K2L AZ24F, 149,9032019
Grand Rapids, MI
4,203 h Conditionstier 1 compliantair conditionerproduct linkaccugrade readyengine enclosures

See Details
CAT D10T2, 1,842,0002022
Aurora, CO
2,750 h Conditions

See Details
CAT D3KXL, 68,4502008
Sioux Falls, SD
5,329 h Conditionsepa labelaccugrade readyengine enclosuresultra low sulfur diesel fuelce plate

See Details
CAT D8T, 610,0002014
Rental Fleet Machine, Subject To Availability, AL
8,795 h Specifications Conditionslightingeropsengine enclosuresblade, semi u

See Details
CAT D5K2XL, 87,3002017
IN
2,925 h Conditionsengine enclosureslightingultra low sulfur diesel fuelmirrorspilot control

See Details
CAT D6K2, 176,5002015
Montgomery, AL
2,719 h Conditionsair conditionereropsengine enclosuresdrawbarblade, pat

See Details
CAT D6KLGP, 147,9002018
Shakopee, MN
5,520 h Conditions Customer Value Agreement

See Details
CAT D7RDS, 217,0002010
Salina, KS
15,601 h Conditionsam fm radiolightingair conditionereropsengine enclosures

See Details
CAT D5K2LGP, 72,0002018
Hattiesburg, MS
3,468 h Conditionsrops - open

See Details
CAT D6N2020
Rental Fleet Machine, Subject To Availability, AL
5,792 h Conditionslightingair conditionereropsengine enclosuresdrawbar

See Details
CAT D1-12 TRE, 146,9372022
Mesa, AZ
1,379 h

See Details
CAT D2 XL, 204,0002023
Salt Lake City, UT
306 hripper

See Details
CAT D6TVP, 120,0002012
KY
10,883 h Conditionsam fm radiolightingam fm cd radioultra low sulfur diesel fuelair conditioner

See Details
CAT D6NL, 74,9002012
Shelby Twp., MI
10,735 h Conditionslightingengine enclosuresepa labeldiff steerdrawbar

See Details
CAT D 6 T LGP, 188,8502018
Florence, SC
6,823 h Conditionsaccugrade readyair conditionerblade tilt - single tiltsteering type - joystickproduct link

See Details
CAT D6TLGP, 262,9002019
North Mankato, MN
5,703 h Conditions Special Offers Customer Value Agreementengine

See Details
CAT D6K2LGP, 87,0002017
Richmond, VA
7,445 h Conditionsair conditionerepa labelproduct linkaccugrade readydiff steer

See Details
CAT D6NLGPIII, 77,0002011
Eau Claire, WI
13,097 h Conditionsengine

See Details
CAT D3CX HST, 24,5041999
Novi, MI
6,687 h Conditionslightingengine enclosuresblade, single angle tiltdrawbarblade, pat

See Details
CAT D6N XL IT, 256,2372019
Show Low, AZ
4,471 h

See Details
CAT D6N LGP VP2024
Salt Lake City, UT
4,413 hdrawbar

See Details
CAT D6K2LGPEW, 225,0002020
6724 33rd Street East, FL
4,034 h

See Details
CAT D8R, 160,0002004
Call Foley, KS
8,998 h Conditionsair conditionerenginesweeps

See Details
Show more results

Dozers