Quick Search

CAT D10T2

CAT D10T2

Year
2022
Working hours
2,750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT D10T2
WAGNER EQUIPMENT CO.
CategoryCrawler dozers
Serial NumberJJW00596
Unit Number518781
Catalog Number10107534
Year2022
Hours2,750 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax1,842,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information10SU/U DOZER, DUAL TILT
2-12V BATTERIES,CONVERTOR 10-20A
2022 CATERPILLAR D10T DOZER
2229/07/18/23
AIR CONDITIONER, FENDER
ANCHER POINTS, VANDAL PROTECTION
AS IS / AS RECEIVED
AURH SHOP TO MODIFY & ADD U BLD
BASIC TRACTOR ARRANGEMENT
BLADE GP-EDGE(B)
BOTTOM GUARDS, STANDARD
CARRIER ROLLERS
CLEAN EMISSIONS MODULE TIER 4INT
COLOR INFORMATION DISPLAY W/EMS
CYLINDER GROUP, STANDARD
D10T2 TRACTOR
D10T2 TRACTOR CFG1
ENGINE AR-COMPL,C27, 732HP,TIER4
ENGINE COOLANT, ARCTIC (-51C)
FAN, REVERSING
FAST FUEL, AUTO BLADE ASSIST,
FINAL DRIVES, STANDARD
FIRE SUPPRESSION READY
FUEL LINES W/HEATER
FUEL TANK, PLATFORM READY
GLASS, IMPACT RESISTANT
GRADE CONTROL READY,LOAD SENSING
GUARD, FAN DEBRIS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, DUAL TILT
INSTALLATION, CAT TERRAIN
LIGHT, WARNING, STROBE
LIGHTS, LED (8)
LUBRICATION, STANDARD
MAIN FRAME, STANDARD DOZER
OIL CHANGE SYSTEM, RIPPER
Online Owner's Manual
OPERATOR CONTROL, STANDARD
OPERATORS AR, STANDARD
PLATFORM ARRANGEMENT
PRECLEANER, POWERED
PRELUBE, ENGINE
RADIATOR, 6 FPI
RADIO READY, ETHER AID, EIS,
RIPPER LUBE, GROUND LEVEL, MS
RIPPER, MS STANDARD (NO SHANKS)
SEAT, HEATED & VENTILATED,3"BELT
SHIFT MGNT= EAS & APECS
STARTING, COLD WEATHER
STEERING-FTC, SLOPE MONITOR
TC,GP-W/TDR
TOOTH, MULTI-SHANK RIPPER
TRACK ADJUSTERS & GUIDES
TRACK, 710MM SES HDXL
TRANSMISSION PWR SF, F3-R3
TRAVEL ALARM, REARVIEW MIRROR,
UNDERCARRIAGE, ABRASION
VALVE, BREAKER
VIMS & CELL PROD LINK, PLE641
VISIBILITY AR, DUAL CAMERA
WASHER-WIPER-2SPD, ROPS-ROLLBAR,
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
501
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorNeither are working
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • Yes
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)0.770.78
Bushings (INT)30.830.8
Carrier Rollers10.8610.86
Frame Extension2.862.8
Idlers Front0.860.86
Idlers Rear0.860.86
Links2.392.37
Sprocket Segments11.1411.14
Track Roller 12.792.86
Track Roller 22.792.81
Track Roller 32.792.81
Track Roller 42.792.81
Track Roller 52.82.81
Track Roller 62.822.8
Track Roller 72.832.8
Track Roller 82.932.93
Track Shoes4.644.63
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering