Quick Search

CAT D6KLGP

CAT D6KLGP

Year
2018
Working hours
5,522 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT D6KLGP
Ziegler CAT
CategoryCrawler dozers
Serial NumberJTR01189
Unit NumberD5870
Catalog Number10105095
Year2018
Hours5,522 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax147,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationEROPS
A/C
HEAT
AM/FM RADIO
AIR SUSPENSION SEAT
AUX HYDS
BLADE SHAKE
PAT BLADE

New track groups. segments, lower rollers at 5520hours.

AIR CLEANER, STANDARD
ARO, MECHANICAL PITCH
BLADE, 145" ARO LGP
CAB COMFORT PACKAGE
COLD WEATHER, 120V, PACKAGE
COUNTERWEIGHT, REAR
Customer Value Agreement (CVA) 2 year / 24 month CVA
D6K2 LGP TRACTOR
ENGINE S/N W7N39454
FAN, DEMAND
GUARD, TRACK GUIDING, CTR
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LANE 2 ORDER
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
PROTECTION PACKAGE, STANDARD
RADIO, AM/FM/AUX/USB/BLUETOOTH
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
SHOVEL FASTENER
STARTER, STANDARD
TANK FUEL, STANDARD
TRACK, 30", ES, LGP, HD
UNDERCARRIAGE, HEAVY DUTY
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1810
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 3/4
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1200
  • Good
  • Good
  • GoodNew
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Equalizer BarNew outer bearings
SegmentsNew
Guiding Guard - LeftGood
Guiding Guard - RightGood
Carrier Rollers Front154.41474750
Carrier Rollers Rear1551574538
Idlers Front1.000.98139
LinksNewNew00
Pins & Bushings (External)NewNew00
Pins & Bushings (Internal)NewNew00
SegmentsNewNew
Track Roller 1NewNew00
Track Roller 2NewNew00
Track Roller 3NewNew00
Track Roller 4NewNew00
Track Roller 5NewNew00
Track Roller 6NewNew00
Track Roller 7NewNew00
Track Roller 8NewNew00
Track Shoe Grouser HeightNewNew00
final drives
200
  • Yes
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering