Quick Search

CAT D6K2L AZ24F

CAT D6K2L AZ24F

Year
2019
Working hours
4,206 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Grand Rapids, MI
+1 8669941408
Show phone number
Basic information
BrandCAT D6K2L AZ24F
Michigan CAT
CategoryCrawler dozers
Serial NumberEL700740
Unit NumberEL7740-A
Catalog Number10119272
Year2019
Hours4,206 h
CountryUnited States
LocationGrand Rapids, United States
Pricing
Price Excluding Tax149,904 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Tier 1 CompliantTier 1 Compliant
Air ConditionerAir Conditioner
Product LinkProduct Link
Accugrade ReadyAccugrade Ready
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
MirrorsMirrors
Air Suspension SeatAir Suspension Seat
DrawbarDrawbar
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
Radio - BluetoothRadio - Bluetooth
Combined Hydraulics - One WayCombined Hydraulics - One Way
Steering Type - LeverSteering Type - Lever
Blade ShakeBlade Shake
Blade Tilt - Single TiltBlade Tilt - Single Tilt
Blade Type - PatBlade Type - Pat
Additional informationCAB, AC, S1 UC, ARO/SLOPE ASSIST, BLUETOOTH RADIO
CONDITION AND HOURS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • No
  • Good
  • Good
  • Good
  • Good
  • FairScratched
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor fading and more scratches and surface rust
  • Good
  • GoodScratched
  • Good
  • Good
safety items
320
  • Yes
  • Yes
  • Yes
  • FairInoperable
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
1420
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDirt present
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCushions are a little dirty
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
310
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • FairBlade shake is inoperable
  • Good
transmission
1100
  • No
  • Yes
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
100
  • Good
hydraulics
910
  • No
  • Good
  • FairJoystick is missing a button
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
460
  • FairHas a couple creases on left side
  • FairP&B have a 1/8” of movement
  • FairShows some wear and has a flip left
  • FairShows some wear
  • FairShows some wear
  • FairP&B have a 1/8” of movement
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGESystem One U/C
Notes - UNDERCARRIAGE 1All new U/C except for the track pads
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front16816800
Idlers Front454500
Links10810800
Pins & Bushings (External)60.760.700
Track Roller 217517500
Track Roller 317517500
Track Roller 617517500
Track Roller 717517500
Track Shoe Grouser Height40402525
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering