Quick Search

CAT D6N LGP VP

CAT D6N LGP VP

Year
2024
Working hours
4,436 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT D6N LGP VP
Wheeler Machinery Co.
CategoryCrawler dozers
Serial NumberSGG00432
Unit NumberCT001892
Catalog Number10109348
Year2024
Hours4,436 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
DrawbarDrawbar
Additional informationAIR CLEANER, STANDARD
ARO INSTALLATION, VPAT
BLADE, 161" ARO LGP
BULLDOZER, VPAT, LGP, HD, PKG
CAB STANDARD PACKAGE
COLD WEATHER, 120V, PACKAGE
DEMAND FAN STANDARD
DUAL CONTROL PACKAGE
GUARD GUIDING, CENTER, S1
GUARD, REAR, STANDARD
GUARD, VPAT, HEAVY DUTY, PKG
HYDRAULIC OIL, STANDARD
LIGHTS
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
ORDERED BY M MERRIL FOR M MORLEY 2/13/24 MH
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
PTO FILTER, WINCH
RADIATOR, STANDARD
REGIONAL PACKAGE, AM-N
STANDARD PACKAGE, LGP
TANK FUEL, STANDARD
TRACK, 33", ES, LGP, S1
UC, LGP, SYSTEMONE
YEAR 2018 S/N SGG00432 HRS 4392
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering